Rincon Bollard
Rincon Bollard
Rincon Bollard
Rincon Bollard
Rincon Bollard

    Rincon Bollard

    Rincon blends a minimalist form, stainless steel construction, and the unparalleled performance of Cree® LEDs with coordinating pathway bollards and pedestrian lighting, making it easy to carry Rincon's aesthetic across a project.

    Specifikim
    • Design Versatility
      Rincon Bollards in nominal 36" heights can be specified with optional perforated shields for one or more sides in standard and custom designs. Rincon's stainless steel body and head cap are available in Satin finish with Ceramiloc, an invisible protective surface treatment, or durable powdercoat finish in a full range of standard and custom colors for easy tailor to site-specific themes.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      Product Family
      Rincon blends a minimalist form, precise 4.5" square profile, and durable stainless steel construction. Included within this group are bollards, pathway bollards and pedestrian lighting, each with a versatile mix of options for tailoring designs to individual project requirements.

    Specifikime teknike
    • Referencë unikeRincon-Bollard
    • Familja e produkteveLighting & Security
    • Grupi i produkteveLight Bollards
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • Uniclass 2015 CodePr_80_77_48
    • Uniclass 2015 PërshkrimLighting columns, brackets and bollards
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards