Forster thermfix vario security Curtain wall insulated
Forster thermfix vario security Curtain wall insulated
Forster thermfix vario security Curtain wall insulated
    Forster

    Forster thermfix vario security Curtain wall insulated

    Curtain walls for fire protection and more FOR SAFETY & SECURITY. The system forster thermfix vario is a thermal insulated mullion and transom construction, based around a dry glazing security application system for fire, burglar and bullet protection. Corner designs tested in fire protection and bonded glass to panels up to a size of 1500 × 3000 mm create additional applications for all facades with high heat insulation and in line with safety requirements. The internal side profiles made from steel or stainless steel take the load bearing function. Thanks to excellent static properties, impressive field sizes are possible with very narrow profile face widths of only 45 mm. Thermally insulated doors and windows from the systems forster unico and unico XS can be integrated into the facade.
    Specifikim
    • Material options: - Steel - Stainless steel, grinded, 220-240 grain Performance specifications (Refer to country-specific approvals): - Thermal insulation: Uf-value from 1.0 W/(m2·K) - Classification from CE-tests according to EN 13830: - Resistance to wind load acc. to EN 12179: 3 kN, safety load 4.5 kN - Rain impermeability according to EN 12155: RE1200 - Air permeability according to EN 12153: AE (>600) -Sound insulation (EN ISO 140-3): Rw up to 45 dB - Impact resistance according to EN 14019: E5 / I5 - Burglary resistance according to EN 1627-1630: RC 2-3 - Bullet resistance according to EN 1522-1523: FB4 NS - NEW: Tested glass sheeting panels with a maximum dimension of 1500 x 3000 mm EI30 and EI60, are also possible (can be printed or enamelled) - NEW: Corner building in class EI30 and EI60 - Fire resistance classification of construction products according to EN 13501-2: EI30, EI60, EI90, i<->o (E30 / EW30, E60 / EW60, E90) - Reaction to fire of construction products acc. to EN 13501-1: class E - EI30: proved combination of bullet resistance according to EN 1522-1523 - FB4 NS and burglary resistance according to EN 1627-1630 System properties: - Extremely slender face width 45 mm, individual profile design and surface treatment - Can be used over several storeys up to a height of 5000 mm - Trouble-free assembly using mechanical T-joints - NEW: Tools for positioning the clamping feet and seals with helpful markings
    Specifikime teknike
    • Referencë unikecurtain_wall_thermfix_vario_security
    • Familja e produkteveCurtain Wall
    • Grupi i produkteveForster thermfix vario
    • LlojiShowcase (model)
    • Data e botimit2018-06-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëZvicër
    • Prodhuar nëZvicër
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e Perdes

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve