Forster unico HI single leaf door in fixed glazing insulated
Forster

Forster unico HI single leaf door in fixed glazing insulated

forster unico Hi combines all the advantages of the standard system forster unico with even higher insulation values. The system meets heat protection requirements such as EnEV 2009 (DE) and SIA 380/1 (CH). Implementation is child’s play – only two components are additionally required to turn forster unico into a highly thermally insulated forster unico Hi element.

Specifikim
  • Technical specifications

    Material variants Bright steel, steel zinc magnesium, brushed stainless steel

    Face widths Door leaf with frame from 80 mm

    Window and overlapping casement with frame from 92 mm

    Fixed glazing from 30 mm

    Fittings Attached and concealed flush fittings (max. opening angle on window 90°), historic fittings

    Max. leaf weight 410 kg (door), 150 kg (window)

    System features Design variants:

    Side-hung door with single/double leaf, with optional sidelight and fanlight

    Flush sheet metal door

    Turn/tilt and turn/tilt windows, single or double leaf

    Fixed glazing

    Structural depth from 70 mm

    Design glazing beads in aluminium and steel

    Wet and dry glazing

    Performance characteristics* CE marking according to EN 16034 and EN 14351-1

    Thermal insulation: Door UD up to 0.9 W/(m2K)

    Window UW up to 1.0 W/(m2K)

    Fixed glazing UW up to 0.63 W/(m2K)

    Fire protection EI30, EW30, E30 according to EN 1634-1

    Smoke protection Sa or S200 according to EN 1634-3

    Durability of self-closing properties

    Door: Class 8 according to EN 12400 (tested up to 1 million cycles according to EN 1191 with automatic door opener)

    Window: Class 2 according to EN 12400 (10,000 cycles according to EN 1191)

    Resistance to wind loads: Class C3 / B3 (door) and C5 / B5 (window) according to EN 12210

    Burglary resistance RC2 and RC3 according to EN 1627

    Watertightness Class 3A (door) and E 1050 (window) according to EN 12208

    Air permeability Class 4 according to EN 12207

    Impact resistance Class 1 (door) and 3 (window) according to EN 13049

    Barrier-free according to DIN 18040

    Sound insulation up to Rw = 46 dB (door) and Rw = 47 dB (window) according to EN ISO 140-3

Specifikime teknike
  • Referencë unikecurtain_wall_unico_hi_1_leaf
  • Familja e produkteveDoor
  • Grupi i produkteveForster unico HI
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorXham
  • Projektuar nëZvicër
  • Prodhuar nëZvicër
Klasifikimi
  • Kategoria BIMobjectDyert - Ritëm

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve