Forster unico xs, frame 8 mm, double leaf Window insulated
Forster unico xs, frame 8 mm, double leaf Window insulated
Forster unico xs, frame 8 mm, double leaf Window insulated
    Forster

    Forster unico xs, frame 8 mm, double leaf Window insulated

    forster unico xs provides thermal insulated window elements and fixed glazing with very slim face withs. At the same time, it opens up a diversity of applications. This affects the numerous opening variants and possibilities to achieve very low Uw values and outstanding sound insulation values. The unique profile design made of 100 percent steel is ideally suited for renovating old or historic buildings and for modern glass constructions.

    Specifikim
    • Technical specifications

      Material variants

      Bright steel

      Steel zinc magnesium

      Face widths

      Window sash with frame from 48 mm

      Fixed glazing from 23 mm

      Dimensions

      Top-hung window

      Leaf height: max. 2378 mm

      Leaf width: max. 2378 mm

      Area: max. 1.85 m2

      Turning window

      Leaf height: max. 1528 mm

      Leaf width: max. 778 mm

      Fixed glazing (W×H): unlimited × max. 3000 mm

      Fittings

      Concealed fittings for outward opening turn windows,

      leaf weight max. 45 kg, max. opening angle: max. 40°

      Concealed fittings for outward opening top hung windows,

      leaf weight max. 180 kg, max. opening angle: max. 87°

      System features

      Construction depth: Sash and frame profile 70 mm

      Filling element thickness 44 mm (double and triple insulated glazing)

      Design glazing beads in aluminium and steel

      Wet and dry glazing

      Performance characteristics*

      CE and UKCA marking according to EN 14351-1

      Thermal insulation: UW value

      Window up to 1.2 W/(m2K) according to EN ISO 10077-1,

      Fixed glazing up to 0.8 W/(m2K) according to EN ISO 10077-1

      Resistance to wind loads: up to class A4/B4/C4 according to EN 12210

      Watertightness: up to class E1350 according to EN 12208

      Air permeability: up to class 4 according to EN 12207

      Operating forces: Class 1 according to EN 13115

      Sound insulation: up to Rw = 34 dB according to EN ISO 140-3 and EN ISO 717-1

      *Take note of the country-specific approvals and requirements

    Specifikime teknike
    • Referencë unikewindow_unico_xs_8_2_leaf
    • Familja e produkteveWindow
    • Grupi i produkteveforster unico xs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-04-03
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëZvicër
    • Prodhuar nëZvicër
    Klasifikimi
    • Kategoria BIMobjectDritare - Double Hung Windows
    • IFC classificationDritare

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve