Fri™ JH5 Lounge Chair

Fri™ JH5 Lounge Chair

4.5 nga 5 yje4.5(141 vlerësime)
The Fri™ easy chair adds a striking, sophisticated expression to any interior. Designed by Spanish designer Jaime Hayon, the chair has a soft, sculptured form that is as pleasing to the body as it is to the eye.
Specifikim
  • Features: The back cushion has double slices of soft foam with lumbar support support to increase durability and comfort. Nylon glides under ligs, suitable for majority of floors. Stable and firm chair. Finish: Cushion and base: Textile. Legs: Wood. Material: Shell: hard polyurethane foam with glass fibre re-enforcement of edges. Cushion: moulded polyurethane foam. Base: wood. Meassurements: Height: 90,5cm/ 35.6" Width: 80cm/ 31.5" Depth: 88cm/ 34.6" Seat height: 43cm/ 17" Warranty: standard 5 years
Specifikime teknike
  • Referencë unikeFri-JH5
  • Familja e produkteveSeating
  • Grupi i produkteveFri™
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-29
  • Numri i botimit1
  • Gjatësia (mm)905
  • Gjerësia (mm)800
  • Thellësia (mm)880
Të ngjashme
  • Materiali kryesorBungu
  • Materiali dytësorAlumin
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectMobilje - Kolltuk
  • IFC classificationMobilje
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 PërshkrimFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products