TopCleanTrend® with Ribbed Carpet and Scraper Bar
TopCleanTrend® with Ribbed Carpet and Scraper Bar
TopCleanTrend® with Ribbed Carpet and Scraper Bar
TopCleanTrend® with Ribbed Carpet and Scraper Bar

    TopCleanTrend® with Ribbed Carpet and Scraper Bar

    Recommended for fully covered entrance areas in commercial or residential use, where excellent absorption of moisture and removal of dirt is prime importance with the additional benefit of the greater removal of dirt by the scraper bar for added protection and greater longevity of of the ribbed carpet and interior floor coverings. Made to measure, rollable and easy to clean.
    Specifikime teknike
    • Referencë uniketct_with_ribbed_carpet_and_scraper_bar
    • Familja e produkteveEntrance Matting Systems
    • Grupi i produkteveEntrance Matting Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorPolypropylene
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)12.9
    Klasifikimi
    • Kategoria BIMobjectDysheme - Entrance
    • IFC classificationKat
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_60_30_26
    • Uniclass 2015 PërshkrimEntrance matting systems
    • CSI MasterFormat 2014 Code12 48 13.13
    • CSI MasterFormat 2014 TitleEntrance Floor Mats
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes