Noa Single lever kitchen mixer
Noa Single lever kitchen mixer
    Gala
    Të arkivuara

    Noa Single lever kitchen mixer

    Single lever kitchen mixer.
    Include an eco-friendly cartridge, rotating spout, 3/8'' flexible connection hose.

    An elegant set of forms combined with delicacy and softness. The height of the spout creates an elegant and slender piece. Includes eco-friendly cartridge.

    Specifikime teknike
    • Referencë unike38936
    • Familja e produkteveNoa
    • Grupi i produkteveTaps
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-07-31
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 PërshkrimSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures