ODRA 3994100 Single lever Wash-basin mixer with high spout and cold start.
Gala

ODRA 3994100 Single lever Wash-basin mixer with high spout and cold start.

Single lever Wash-basin with high spout and cold start
Specifikim
  • Single-lever high-spout mixer with cold start and fluid and clean lines. Flow limiter to 5 l/min included. 3/8” flexible connection hose. Installation with up-down valve.
Specifikime teknike
  • Referencë unike3994100
  • Familja e produkteveTap Fittings
  • Grupi i produkteveODRA
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-05
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationValvul
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 PërshkrimWashbasin taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures