Isla Washstand Ø 395
Isla Washstand Ø 395
    Gala

    Isla Washstand Ø 395

    Washstand Isla with overflow and fixing kit.

     An original design to be installed in a corner.

    It is essential to make the most of space, that is why those products providing a full use and optimization of each square meter are so important. Options for all tastes: practical and functional ones, others ideal for small spaces and proposals that do not disregard design. When less is more and only the essential remains.

    Specifikim
    • Wall hung corner installation. 

      Tap fittings and waste valve not included.

    Specifikime teknike
    • Referencë unike441001
    • Familja e produkteveIsla
    • Grupi i produkteveWash-basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-03-18
    • Numri i botimit1
    • Gjatësia (mm)155
    • Gjerësia (mm)505
    • Thellësia (mm)395
    Të ngjashme
    • Materiali kryesorVitreous china
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 PërshkrimWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures