Mitta Bath. 1800x800 mm.
Mitta Bath. 1800x800 mm.
Mitta Bath. 1800x800 mm.
    Gala

    Mitta Bath. 1800x800 mm.

    Bath without chassis and without waste.

    Enjoy the pleasure of a bubble bath in the MITTA 180x80 cm bath, thanks to its large dimensions and its tilted side, for greater comfort.

    Specifikim
    • ACCESSORIES AND OPTIONS: Free-standing chassis. Mitta front skirting panel 50 cm. high (recommended for baths equipped with hydromassage). Mitta side skirting panel 50 cm. high. Headrest for baths not equipped with headrest. Adjustable feet.
    Specifikime teknike
    • Referencë unike6266101
    • Familja e produkteveMitta
    • Grupi i produkteveBaths
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-09-14
    • Numri i botimit1
    • Gjerësia (mm)1800
    • Thellësia (mm)800
    Të ngjashme
    • Materiali kryesorAkrilon
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 PërshkrimBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures