DualShade® - Architectural Shade Fabric
DualShade® - Architectural Shade Fabric
DualShade® - Architectural Shade Fabric
DualShade® - Architectural Shade Fabric
DualShade® - Architectural Shade Fabric
DualShade® - Architectural Shade Fabric

    DualShade® - Architectural Shade Fabric

    Designed for projects looking to go beyond the ordinary, DualShade's patented dual-colour knit creates an iridescent effect that transforms everyday shade structures into architectural statements.

    Stand out while standing strong

    DualShade’s transformative palette of colour combinations catches light and attention while maintaining the durability and UV protection you’d expect from a GALE Commercial product. Whether you’re creating a structure for a school, playground, office building, hospital, or sports complex, there is a DualShade® colour combination to match any environment.

    • 15-Year UV Warranty
      • We engineer UV stabilisers directly into the fabric during manufacturing for superior protection that outlasts surface treatments.
    • 350 GSM Weight
      • Mid-weight construction strikes a balance between structural performance and the flexibility required for various installations.
    • Patented Dual-Colour Knit
      • Two different colour yarns woven into one fabric create a stunning iridescent effect that transforms in sunlight while delivering the same structural integrity you expect. 
    • Balanced Tape/Mono Construction
      • Unique knit construction delivers balanced mechanical performance in biaxial stretch making shade structures durable and resilient in various environments and weather conditions.
    • Curated Colour Collections
      • Twelve distinctive colourways organised into three inspiring collections — Brilliant, Terrafirma, and Destination — give you the design flexibility to match any environment.
    • 100% Lead & Phthalate-Free
      • Non-toxic manufacturing process ensures safe use across all applications, from public spaces to agricultural operations.
    • Standard Roll Specifications
      • Convenient 3m x 40m rolls work with industry-standard fabrication processes, minimising waste and streamlining your workflow.
    Specifikim
    • MaterialUV Stabilised HDPE
      ConstructionTape/Monofilament
      Nominal Fabric Mass350gsm
      UV Blockup to 93.6%
      UVEUp to 93%
      Tensile Strength (warp/weft)960/1100 N/50mm
      Tear Strength (warp/weft)327/245 N
      NATSPEC Classification04 09 05
      Warranty15 years
    Specifikime teknike
    • Referencë unikedualshade-architectural-shade-fabric
    • Familja e produkteveArchitectural Shade Fabrics
    • Grupi i produkteveDualShade®, Architectural Shade Fabric
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-19
    • Numri i botimit1
    • Gjatësia (mm)1000
    • Gjerësia (mm)3000
    Të ngjashme
    • Materiali kryesorHigh-density polyethylene (HDPE)
    • Projektuar nëAustrali
    • Weight Net (kg)1.05
    Klasifikimi
    • Kategoria BIMobjectMaterial - Të gjitha
    • CSI MasterFormat 2014 Code12 05 13
    • CSI MasterFormat 2014 TitleFabrics
    • OmniClass Number23-17 21 11
    • OmniClass TitleExterior Protection of Openings