Genesis Staage - Portable Vertical Lift Wheelchair Lift
Genesis Staage - Portable Vertical Lift Wheelchair Lift
Genesis Staage - Portable Vertical Lift Wheelchair Lift
Genesis Staage - Portable Vertical Lift Wheelchair Lift

    Genesis Staage - Portable Vertical Lift Wheelchair Lift

    What is a Genesis Staage - Portable Lift?  The Genesis STAAGE lift is a safe, simple and cost-effective accessibility solution for low-rise vertical barriers such as stages and podiums. This lift is easy to use and can be wheeled out of sight when wheelchair accessibility is not required. The STAAGE has all of the functionality and safety you would expect from Garaventa Lift.

    Features

    • Call Stations: Call Stations are located at each landing (optional for upper landing) and consist of a directional call switch and an operation lockout key switch at the lower landing. The easy to use rocker style switches are used to call or send the platform to the desired landing. The lockout key switch limits use to authorized persons only.
    • Platform Directional Control Switch: The Directional Control Switch is mounted to the sidewall of the platform. Pushing the upper or lower ends of the Direction Control Switch moves the platform in the corresponding direction. The platform will automatically stop and when the switch is released.
    • Platform Emergency Stop/Alarm Button: The Emergency Stop/Alarm button is also located on the platform sidewall and can be pressed at anytime to stop the platform. An alarm will sound when the button is pressed.
    • Automatic Access Ramp: When the platform is not at the lower landing the ramp is in the raised position. As the platform descends to the lower landing the ramp automatically opens.
    • Under Platform Safety Pan: Five heavy-duty sensing switches are located on the underside of the platform. These switches will automatically stop the platform should it encounter an obstacle during downward travel. When the safety pan is obstructed, travel in the upward direction is not disabled allowing the platform to move away from the obstruction.
    • Upper and Lower Platform Gates: The electro-mechanical gate interlocks prevent the platform from operating unless the gate is fully closed. The gate automatically locks when the platform leaves landing. The lower landing platform gate is an optional feature and not supplied standard.
    • Grabrail: The Grabrail is located on the platform side panel.
    • Finishes: The steel panels and framework are finished with electro statically applied baked fine textured Satin Grey paint. The panels, gates and mast are framed with champagne anodized aluminum extrusions. Optional finishes are available.
    • Manually Emergency Lowering: A hand wheel provided with the lift and is used to manually move the platform to the desired landing in case of a power outage.


    Specifikime teknike
    • Referencë unikegenesis-staage-portable-lift
    • Familja e produkteveWheelchair Lifts
    • Grupi i produkteveVertical Platform Lifts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Ashensor
    • Uniclass 2015 CodePr_65_80_47_95
    • Uniclass 2015 PërshkrimVertical lifting platforms
    • CSI MasterFormat 2014 Code14 43 00
    • CSI MasterFormat 2014 TitlePlatform Lifts
    • OmniClass Number23-23 13 11 19
    • OmniClass TitlePlatform Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit