Stairtrac - Portable Inclined Wheelchair Lift
Stairtrac - Portable Inclined Wheelchair Lift
Stairtrac - Portable Inclined Wheelchair Lift
Stairtrac - Portable Inclined Wheelchair Lift

    Stairtrac - Portable Inclined Wheelchair Lift

     

    What is a StairTrac - Portable Inclined Wheelchair Lift? 

    The Garaventa Stair-Trac is a portable wheelchair lift that attaches under most standard wheelchairs and can be used indoors or outdoors. It allows an attendant to easily move a person in a wheelchair up and down stairways with the touch of a button. The Stair-Trac is an affordable access solution that is available immediately.

    Features

    • Attaches to most standard wheelchairs with push handles (adult/child).
    • Powered to carry 150kg (330 lbs) up approximately 30 floors before re-charging.
    • Use on virtually any indoor or outdoor stairway.
    • Stable and self-supporting.
    • Durable tracks grip stairs securely.
    • Detachable support handle for compact storage and easy transport.
    • Quick-release safety belt.
    • Key switch restricts use to authorized persons.
    • Rechargeable batteries and charger.

    Benefits

    • Can be used on various stairways within a building.
    • Can be used when electrical power fails or is not available.
    • Easily stores in a secure area when not in use.
    • Can be used for emergency evacuation to move people up or down stairs and out of the building.
    • Affordable accessibility solution.
    • Requires minimal maintenance.
    • Available immediately.


    Specifikime teknike
    • Referencë unikestairtrac-portable-inclined-wheelchair-lift
    • Familja e produkteveWheelchair Lifts
    • Grupi i produktevePortable Platform Lifts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Ashensor
    • Uniclass 2015 CodePr_65_80_42_43
    • Uniclass 2015 PërshkrimInclined wheelchair platforms
    • CSI MasterFormat 2014 Code14 42 13
    • CSI MasterFormat 2014 TitleInclined Wheelchair Lifts
    • OmniClass Number23-23 13 11 25
    • OmniClass TitleWheel Chair Lifts
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika