GEALAN-KUBUS® Double-vent window
GEALAN-KUBUS® Double-vent window
GEALAN-KUBUS® Double-vent window
GEALAN-KUBUS® Double-vent window
GEALAN-KUBUS® Double-vent window
GEALAN-KUBUS® Double-vent window
GEALAN-KUBUS® Double-vent window

    GEALAN-KUBUS® Double-vent window

    4.6 nga 5 yje4.6(14 vlerësime)

    The GEALAN-KUBUS® system defines a new design language for PVC windows in architecture. More light and transparency from the large glass surfaces open up new design possibilities. On the inside, the new system convinces with a flush view without disturbing joints, while on the outside, the right-angled overlap underscores the harmonious overall impression.

    Are you looking for a tool that allows you to generate high-quality window and door BIM-models for Revit and ArchiCAD in just a few minutes?
    Then use our Plug-In for Revit and Add-On for ArchiCAD. Here you have the option of selecting the right model for your project from preset windows and doors. Can't find the right window or door model? No problem. Then you can use the function "free construction" to design your desired window or door yourself. Architects and planners can use the tool for free.

    Benefits of the Revit Plug-In and ArchiCAD Add-On:
    - Easy BIM-model creation of windows and doors
    - High quality BIM-models with 2D section drawings
    - Different levels of detail (LOD) for 2D and 3D views
    - Display of window sills, handles and opening lines
    - Alphanumeric data for BIM-models
    - Automatic calculation of the U-value for windows and doors
    - Small data size of the BIM-models
    - Various reveal parameters to optimally install the window and door elements in the wall
    - Project function with project exchange
    - Automatic creation of the specifications of performace characteristics

    Possible BIM-models for windows and doors:
    Window BIM-models: Standard window, tilt and turn window, corner window, pointed window, inclined window, round arch window, triangular window, round window and much more

    Door BIM-models: Front door, balcony door, patio door, lift and slide door, sliding door, french door with treshold and many more

    More information on our BIM-Website:
    www.gealan.de/en/architects-designers/bim

    You are welcome to contact us: bim@gealan.de

    Specifikim
    • • Thermal Insulation (in W/m2K): up to Uw = 0,88 (standard size) • Sound reduction window: up to Rw = 45 dB • Burglar-inhibiting window: RC1, RC2, RC2N • Construction depth: 82.5 mm • Iron mounting: concealed or visible • Maximum outer frame size: Width: 1450 mm Height: 2500 mm Please notice: width and height of the element are depending on the construction type! Always equipped with: • IKD® (intensive core insulation) • STV® (static dry glazing) • Acrylcolor Optional available with: • Foiled (uni-colours and wood decor on the inside) • Aluminium shell Realizable are: • Passive house windows • KfW-55 windows • KfW-70 windows • Fixed windows System complementary elements like doorsets or lift and slide doors are available.
    Specifikime teknike
    • Referencë unikedouble-vent_window_5060_5061_5260
    • Familja e produktevePVC Window
    • Grupi i produkteveGEALAN-KUBUS® Window
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-12-13
    • Numri i botimit1
    • Gjatësia (mm)2500
    • Gjerësia (mm)1450
    • Thellësia (mm)82.5
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows