TopCleanTrend® with Grooved Rubber and Cassette Brush
TopCleanTrend® with Grooved Rubber and Cassette Brush
TopCleanTrend® with Grooved Rubber and Cassette Brush
TopCleanTrend® with Grooved Rubber and Cassette Brush

    TopCleanTrend® with Grooved Rubber and Cassette Brush

    Recommended for use where a weather-proof, corrosion resistant mat is required in external or internal residential or commercial for the initial removal of dirt, grit and moisture. With the additional benefit of the cassette brush for extra removal of grit and stones particularly where interior floor surfaces such as marble, wood or laminate may be vulnerable. Also suitable as a stylish interior application. Made to measure, rollable and easy to clean.

    Kontaktoni me GEGGUS GmbH

    Specifikime teknike
    • Referencë uniketct_with_grooved_rubber_and_cassette_brush
    • Familja e produkteveEntrance Matting Systems
    • Grupi i produkteveEntrance Matting Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-10-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGomë
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)16.6
    Klasifikimi
    • Kategoria BIMobjectDysheme - Entrance
    • IFC classificationKat
    • Emrin UNSPSCFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_60_30_26
    • Uniclass 2015 PërshkrimEntrance matting systems
    • CSI MasterFormat 2014 Code12 48 13.13
    • CSI MasterFormat 2014 TitleEntrance Floor Mats
    • OmniClass Number23-15 17 11 19 11
    • OmniClass TitleFloor Mats
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes