Lumination™ LED Luminaires - BR Series

Lumination™ LED Luminaires - BR Series

4.8 nga 5 yje4.8(5 vlerësime)
GE Lumination BR Series Recessed LED Troffers are the surprisingly affordable way to retrofit fluorescent tubes with advanced LED technology that includes dimming options. Designed to install quickly and easily in T-bar ceiling grids, these systems deliver all the energy-saving and long-life advantages of LED in a fixture accessible from below the ceiling plane. Perfect for new construction, remodel or retrofit projects, they deliver beautiful, even LED light to a wide range of office, healthcare and commercial applications.

Features & Benefits:
  • Delivers 90-102 LPW
  • Available in 1x4, 2x2 or 2x4 models
  • Designed to easily install in T-grid drop ceiling systems
  • LED Driver and Light Engine accessible from below the ceiling
  • Uniform light distribution across the entire face of the luminaire with no hotspots or banding

Specifications
  • Energy efficient luminaire delivers 90-102 Lumens per Watt
  • Long rated life: L85 @ 50,000 hours
  • 3500K and 4000K Color Temperatures
  • Built in 0-10V or DALI dimmable LED driver

Applications
  • T-Grid Ceiling Applications
  • Office
  • Healthcare
  • Commercial
  • Retail
Specifikime teknike
  • Referencë unikege_luminaire_br_series_led
  • Familja e produkteveDownlights
  • Grupi i produkteveBR Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-04-03
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Të tjera

Rajoni i disponueshëm

North America
Shtetet e Bashkuara