3636LST Shower Pan
3636LST Shower Pan
    Gemstone

    3636LST Shower Pan

    The Gemstone 3636LST 2 1/2” threshold allows for a low clearance threshold while allowing excellent drainage. The option to add an optional factory applied patented membrane system to the shower pan is perfect for eliminating the risk of leakage at the most vulnerable point between the threshold of the shower pan and the flooring that adjoins, allowing the pan to be tied into a tile or flooring system. The texture meets and exceeds the F462 COF testing while being very easy to clean and the 1” water dams allow any wall system to be securely added. The grid system on the bottom of the pan has designed locations where elastomeric adhesion can be used to secure the pan to the substrate which is an advantage over other brands.

    Gemstone shower pans carry a 10 year factory warranty when installed in accordance to the Gemstone installation instructions 

    Specifikim
    • OD: 36” x 36” (914 mm x 914 mm)
      Threshold Height: 2 1/2” (64 mm)
      Rough Opening: 36 1/4” x 36 1/4” (921 mm x 921 mm)
      Shower Pan Weight: 108 lbs. ( 50kg.) 17 3/4 [451]24

    Specifikime teknike
    • Referencë unike3636-lst
    • Familja e produkteveShower Pans
    • Grupi i produkteveLow Standard Theshold
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorSolid surface
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationObjekt
    • Kodi ETIMEC011443
    • Emri ETIMShower tray
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 PërshkrimShower trays
    • OmniClass Number23-31 17 15
    • OmniClass TitleShower Enclosure Bases
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Rajoni i disponueshëm

    North America