4020 Installation Speaker
4020 Installation Speaker
4020 Installation Speaker
4020 Installation Speaker
4020 Installation Speaker
4020 Installation Speaker
4020 Installation Speaker
4020 Installation Speaker
    Genelec

    4020 Installation Speaker

    The Genelec 4020 is very compact and unobtrusive system which will surprise many with its unbelievable performance and beautiful design by Harri Koskinen. Its Minimum Diffraction Enclosure (MDE™) is made of die-cast aluminium and shaped to reduce edge diffraction. With a well-controlled directivity pattern which minimises sound reflections from nearby surfaces, this outstanding system is ideal for indoor installations in acoustically challenging environments. Being a slightly larger speaker in the 4000 series the 4020 is the perfect solution for mid size theatres, restaurants, conference rooms, museums, art galleries, sport centres and more. Very often the 4020 can be used as full range speaker without the help of a subwoofer due to its amazing bass capabilities. Since it is an active speaker system you connect it directly to a source (Computer, Projector,, Flat Screen TV) All Genelec loudspeakers feature the same neutral sound character which allows you to combine the 4020 with any other 4000 Series products and achieve the same sound imaging. Nature will be thanking you too: Genelec holds an environmental certificate for its operations and recycled aluminium is used for the enclosures of the 4000 Series active loudspeakers. They also feature Genelec’s Intelligent Signal Sensing circuitry ISS, which automatically switches the loudspeaker on and off, depending on the presence of an audio signal at the input. All speakers are designed and hand built in Finland.
    Specifikim
    • https://www.youtube.com/watch?v=7w9Smg4lRE4&feature=youtu.be
    Specifikime teknike
    • Referencë unike4020_installation_speaker
    • Familja e produkteveInstallation Speaker
    • Grupi i produkteve4000 Series Installation Speakers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-16
    • Numri i botimit1
    • Gjatësia (mm)226
    • Gjerësia (mm)151
    • Thellësia (mm)142
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorElectronic & optical components
    • Projektuar nëFinlandë
    • Prodhuar nëFinlandë
    • Weight Net (kg)3.6
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Audio
    • IFC classificationAppliance elektrike
    • Emrin UNSPSCElectrical equipment and components and supplies
    • UNSPSC code3912

    Rajoni i disponueshëm

    Europe Asia South America North America Africa
    Andorrë
    Afganistan
    Argjentinë
    Kanadë
    Afrika e Jugut
    Austri
    Arabia Saudite
    Bolivi
    Shtetet e Bashkuara
    Egjipt
    Belgjikë
    Armeni
    Brazil
    Bjellorusi
    Azerbaixhan
    Ekuador
    Bosnjë dhe Hercegovinë
    Bahrejn
    Guajanë
    Bulgari
    Bangladesh
    Guiana franceze
    Danimarkë
    Brunei
    Ishujt Falkland (Islas Malvinas)
    Estoni
    Butan
    Kili
    Finlandë
    Emiratet e Bashkuara Arabe
    Kolumbi
    Francë
    Filipinet
    Paraguaj
    Gërnzi
    Gjeorgji
    Peru
    Gjermani
    Hong-Kong
    Surinami
    Gjibraltar
    Indi
    Uruguai
    Greqi
    Indonezi
    Venezuelë
    Holandë
    Irak
    Hungari
    Iran
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Alandë
    Izrael
    Ishujt Faroe
    Japoni
    Ishulli i Njeriut
    Jemen
    Islandë
    Jordani
    Itali
    Kamboxhi
    Kroacia
    Katar
    Letoni
    Kazahstan
    Lihtenshtajn
    Kinë
    Lituani
    Kirgistan
    Luksemburg
    Korea e jugut
    Mali i Zi
    Korea e Veriut
    Maltë
    Krishtlindje Island
    Maqedonia e Veriut
    Kuveit
    Mbretëria e Bashkuar
    Laos
    Moldovë
    Liban
    Monako
    Makao
    Norvegji
    Malazi
    Poloni
    Maldive
    Portugali
    Mianmar (Burmë)
    Qipro
    Mongoli
    Qyteti i Vatikanit
    Neoal
    Republika Çeke
    Oman
    Rumani
    Pakistan
    Rusi
    Palestinë
    San-Marino
    Singapor
    Serbi
    Siria
    Shqipëri
    Sri-Lankë
    Sllovaki
    Tajlandë
    Sllovenia
    Tajvan
    Spanjë
    Taxhikistan
    Suedi
    Territori Britanik i Oqeanit Indian
    Svalbard dhe Jan Mayen
    Turkmenistan
    Ukrainë
    Turqi
    Xhersej
    Uzbekistan
    Zvicër
    Vietnam