500 kW (SB500) Industrial Bi-Fuel™ Standby Generator
Generac

500 kW (SB500) Industrial Bi-Fuel™ Standby Generator

Generac Bi-Fuel™ generators start on diesel fuel and add natural gas as load is applied, until the unit runs primarily on natural gas. Generac’s Bi-Fuel generators are fully integrated solutions, not after-market conversions in the field. That means every component is specifically designed, engineered, and factory validated to work together. Generac Bi-Fuel generators have the added benefit of being EPA compliant from the factory—the only bi-fuel systems on the market that can make such a claim.

Risk Mitigation via Fuel Redundancy
Despite the perceived reliability of on-site diesel fuel, power outages can damage infrastructure and make diesel refueling difficult or impossible. Generac Bi-Fuel generators mitigate refueling issues by operating primarily on utility-supplied natural gas. That means less on-site diesel fuel is required and running times will be greatly extended compared to diesel-only solutions. And because the natural gas infrastructure tends not to be affected by the same conditions that lead to power outages, fuel reliability is improved.
Lower Total Cost of Ownership
Because natural gas costs less than diesel, fuel costs are significantly reduced over the long term. And since less on-site diesel fuel is required for long running times, installation, operational and maintenance costs are reduced.
Scalability as Part of a Modular Power System
Generac Bi-Fuel generators can be configured as part of a Modular Power System (MPS)—connected via integrated paralleling with other Generac generators. This makes the system scalable, meaning there is no need to install more power than you need.
Code Compliance
Generac Bi-Fuel generators meet the on-site fuel requirements for emergency systems as referenced in NEC700 and NFPA 110. Less on-site diesel fuel means easier permitting. And indoor fuel installations with capacity limits per NFPA or local codes become a viable option.
Reduced Exhaust Emissions
Bi-fuel generators are cleaner and more environmentally friendly than diesel-only generators. They emit about 30% less nitrogen oxides and 50% less particulate matter than comparable diesel-only units.
Specifikime teknike
  • Referencë unikegenerac-sb500
  • Familja e produkteveElectrical Generators, Single Units
  • Grupi i produkteveGaseous Generator
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Rajoni i disponueshëm

North America
Meksikë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit