200 kW - 250 kW (SD200 - SD250) Industrial Diesel Standby Generator
Generac

200 kW - 250 kW (SD200 - SD250) Industrial Diesel Standby Generator

Diesel-fueled generators are an efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas that do not have access to a natural gas infrastructure. To provide the best possible diesel-fueled standby power solutions, Generac identifies and pre-qualifies diesel engines proven in real-world applications under adverse conditions. Then we work hand-in-hand with best-in-class diesel engine manufacturers to optimize designs specifically to meet Generac requirements.

Stationary Generator | Diesel

Specifikime teknike
  • Referencë unikegenerac-sd200-sd250
  • Familja e produkteveElectrical Generators, Single Units
  • Grupi i produkteveDiesel Generator
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Rajoni i disponueshëm

North America
Meksikë
Shtetet e Bashkuara