230 kW - 250 kW (SG230 - SG250) Industrial Gaseous Standby Generator
Generac

230 kW - 250 kW (SG230 - SG250) Industrial Gaseous Standby Generator

Generac natural gas-fueled generators feature automotive-style spark-ignited engines that are more readily available in high volumes, making them more cost-effective components to source than similarly sized diesel engines. A key benefit to natural gas fuel is long running time. Because natural gas is supplied by a utility, refueling is not an issue. And not only do natural gas-fueled engines emit fewer nitrogen oxides and particulate matter than comparable diesel-fueled engines, but they avoid the fuel containment, spillage, and environmental concerns associated with storing diesel fuel.

Stationary Generator | Gaseous | 14.2L

Specifikime teknike
  • Referencë unikegenerac-sg230-sg250
  • Familja e produkteveElectrical Generators, Single Units
  • Grupi i produkteveGaseous Generator
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Rajoni i disponueshëm

North America
Meksikë
Shtetet e Bashkuara