Wood, Teak

Wood, Teak

Teak wood has a natural oil in it that makes it hold up to the harshest environment, without so much as a coat of varnish.  It is also used in making furniture, indoor and out.

Specifikime teknike
  • Referencë unikewood_teak
  • Familja e produkteveMaterials
  • Grupi i produkteveBuilding materials
  • LlojiMaterial për ndërtim
  • Data e botimit2016-01-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Dru
  • IFC classificationElement ndërtimi
  • Emrin UNSPSCWood planks
  • UNSPSC code30103605
  • Uniclass 2015 CodeTE_20_50_60
  • Uniclass 2015 PërshkrimPlanking/ strutting timber
  • CSI MasterFormat 2014 Code06 00 00
  • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION