Geofor - Overlapping prefabricated bed joint reinforcement
Geofor - Overlapping prefabricated bed joint reinforcement
Geofor - Overlapping prefabricated bed joint reinforcement
Geofor - Overlapping prefabricated bed joint reinforcement
    Geohidrol

    Geofor - Overlapping prefabricated bed joint reinforcement

    Overlapping prefabricated bed joint reinforcement consisting of two parallel longitudinal wires (that are) joined by a central wire. The central wire forms a truss structure and is welded (soldered) on (in) the same plane along the inner side of the longitudinal wires. It has an innovative design that enables the (performing of the) overlap between reinforcements without the need for any further manipulation, keeping the same nominal width of the reinforcement in the overlap area. The ends of the pieces have a specific geometric plug-shaped configuration which enables the 250mm overlap to be performed without the need to cut the wires. Also, the transverse wire is crushed in said area so that minimum mortar beds can be ensured. It also has spacers on the transverse wires which permit the control of the bed joint thickness. It also includes some devices, called SAO, placed at both ends of the pieces which permit visual verification, after the execution phase, that the amounts of wall reinforcement correspond to those of the design and that the overlap length complies with the regulations.
    Specifikim
    • Bed joint reinforcement valid for cracking control in masonry walls (made) of coated bricks, facebricks, lighweight clay blocks, hollow concrete blocks and concrete bricks. This reinforcement also permits structural use to execute cavity wall façades, self-supporting façades and ventilated façades. It is essential for the execution of any masonry wall made with GHAS SYSTEM. This system permits continuous thermal insulation and is suitable for “passive hause”.
    Specifikime teknike
    • Referencë unikegeofor
    • Familja e produkteveBed Joint Reinforcement
    • Grupi i produkteveGeofor
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-05-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Përforcim
    • IFC classificationPërforcues Mesh
    • Emrin UNSPSCBricks
    • UNSPSC code301316
    • Uniclass 2015 CodeSs_25_13_50
    • Uniclass 2015 PërshkrimMasonry wall systems
    • CSI MasterFormat 2014 Code04 05 19.26
    • CSI MasterFormat 2014 TitleMasonry Reinforcing Bars
    • OmniClass Number23-13 21 21 11
    • OmniClass TitleMasonry Reinforcing
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit