Console Advantis AIR2 1 operator sit&stand
Console Advantis AIR2 1 operator sit&stand
Console Advantis AIR2 1 operator sit&stand
    GESAB

    Console Advantis AIR2 1 operator sit&stand

    Advantis AIR2 Sit&Stand 1 operator console designed for 24/7 critical environments.

    Dimensions: 1.800 x 900 x 750/1.250H mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs, such as individual consoles, linear configurations formed by several modules, curved configurations (concave and convex), two-sided configurations (trading), individual modules with the Sit&Stand system and conference tables. In this way, possible future adaptations of the furniture are guaranteed according to the evolution of the needs of the Control Room.

    Specifikim
    • The Technical furniture for the Control Room shall be from the Advantis AIR series from GESAB´s brand.

      It must be specifically designed for 24/7 critical environments, complying with high ergonomic and durability requirements. It must allow easy maintenance and cable management without affecting in the normal operation of the work position.

      The structure must consist of a main central beam supported on technical side panels or cabinets, with the capacity to house connections, equipment, and cabling.

      The work surface must be made in CDF (Compact Density Fiberboard). The operator must have a personal connectivity area on the work surface, with a configurable space for power, data, and other connectors, accessible through a pivoting cover.

      For the monitor's installation, a fixing system for articulated arms shall be included to allows arm's free positioning.

      TECHNICAL FEATURES

      BEAM:

      The estrutural Beam shall be manufactured in folded steel sheets. Overall dimensions shall be 250x132 mm. 2,5 mm is the steel sheet´s minimum thickness to ensure its streght.

      It must ensure up to 2000 mm beam lengths without intermediate supports. It shall include an casement aluminium cover. It shall have friction hanges and allow a confortable acces to the beam insides.

      The Beam shall include a Rejiband type Cable management system. It shall have a 200 x 35 mm section. It shall have at least 1 removable steel sheet tray to place devices. It shall have a minimum tichness of 1,5 mm. It shall have ventillation slots.

      TECHNICAL CABINET:

      The cabinets will be manufactured with the same material as the work surface to guarantee design uniformity, CDF (Compact Density Fibreboard) (>1.000 kg/m3) with a thickness of 16,5mm.

      The joint between panels is made with aluminum profiles with a 3.5mm minimum thickness and coated with high resistance micro-textured powder paint finish, to ensure structural stability.

      By default, all technical cabinets shall include a "Panduit" type cable channel measuring not less than 42x60x400mm. They must also include a connection channel with a up to 6 standard 45x45mm format connectors capacity.

      The pivoting doors, at the front and at the rear of the technical cabinet shall incorporate hinges with a movement retention system, adjustable in 3 dimensions and with an opening angle of more than 105º, which shall guarantee a smooth and silent closing of the doors.

      Rear doors shall be made in a perforated steel sheet. It shall have a 3 mm minimum thickness. Front doors shall be made in 4 mm tempered glass, translucent acid-etched finish on the inner face.

      WORK SURFACE:

      The work surface must be made of 16.5 mm thick Compact Density Fibreboard, beveled and rounded at all contact points to avoid micro-traumas complying with the ISO11016 .

      WIRAIL:

      All consoles shall integrate a WiRail ExtraFlat ergonomic arm management system. that will allow the positioning of the ergonomic arms in any longitudinal position of the console that guarantees no need for milling nor drilling on the work surface. The rail system shall have a very low profile and shall not protrude more than 13 mm from the work surface. It shall be made of aluminum sections with a minimum thickness of 3 mm to guarantee its strength.

      PERSONAL ISLAND:

      Personal Island system must be included in linear configurations to allow build angles from 0º to 20º between operators without changing the structure.

      TECHNICAL SIDE PANEL:

      The frame must be made of 100% aluminum. The extruded aluminum alloy 6060/6063 parts must have a minimum thickness of 2.5 mm and must be joined to the corner pieces, which must be of cast aluminum, thus guaranteeing maximum structural rigidity and durability.

      The central column must be made of a single large-format 100% aluminum profile with maximum external dimensions of 68.5x260x672mm (WxDxH) and a 3.5 mm minimum profile thickness.

      The access must be closed by covers that can be opened with no need of special tools and must be of the same material and finish as the profile of the central column. Access to the technical area must be from the inside face of the structure.

      Total free space of the technical area 250mm wide x 60mm deep.

      It must include the Halo Light lighting in the lateral aluminium colum ensuring

      a safety ilumination to highligh the sides of the console and delimiting the passage areas. It shall be possible to be included in the side of the console when the console has a structura cabinet side.

      QUALITY AND WARRANTY

      Both national (EU) design and manufacture must be guaranteed. With leading suppliers in each sector to guarantee the highest quality standards and an exhaustive internal control throughout the process from design to assembly.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company manufacturing the product must be certified by an accredited body in ISO 9001, 14001 and 45001 in order to guarantee the highest standards in quality, environmental management and health and safety.

      The warranty period of the products shall be extended for a period of at least TEN YEARS against manufacturing defects, except for accessories, components and mechanical, electrical and electronic elements that the system or product incorporates, whose warranty period shall be at least two years.

      HEALTH AND ERGONOMICS

      The console must be certified in accordance with standard UNE-EN 527 in part 1 by an accredited external company.

      A certificate shall be submitted with the project documentation.

      It shall also comply with the guidelines of UNE-EN ISO 11064: ERGONOMIC DESIGN OF CONTROL CENTRES.

      SOFTWARE AND FORMATS

      The furniture must have 3D families in REVIT (.rfa) and 3D STUDIO MAX (.fbx and .max) formats, for its integration in the technical documentation of the project.

      SUSTAINABILITY AND ENVIRONMENTAL HEALTH

      The ability to repair and replace any part, as well as quality and durability are effective eco-design strategies. The use of materials with high recyclability and the use of materials with a high percentage of already recycled material shall be ensured.

      The repairability and replaceability of all components of the consoles shall be guaranteed for the lifetime of the product.

      The manufacturer shall certify 80% already recycled aluminium in all aluminium extrusion and cast parts and 70% in steel parts.

      The GREENGUARD UL 2818-2013 Standard for Building Materials, Finishes and Furnishings certificate will be presented.

      This certificate ensures that the products used in the manufacture of the console meet strict emission limits for particulate matter and chemicals harmful to the human body, helping to reduce indoor air pollution and the risk of chemical exposure, while contributing to healthier indoor environments.

    Specifikime teknike
    • Referencë unikeconsole-advantis-air2-ADA2SS01
    • Familja e produkteveCONSOLE
    • Grupi i produkteveADVANTIS AIR
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-29
    • Numri i botimit1
    • Gjatësia (mm)750
    • Gjerësia (mm)1800
    • Thellësia (mm)900
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorLaminat
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)90
    Klasifikimi
    • Kategoria BIMobjectMobilje - Tavolina të zyrës & Tavolina
    • IFC classificationMobilje
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodePr_40_30_25_04
    • Uniclass 2015 PërshkrimAudio visual furniture
    • OmniClass Number23-21 33 13
    • OmniClass TitleManufacturing Furniture