Corridor to wall
Corridor to wall
Corridor to wall
    GESAB

    Corridor to wall

    Cold corridor enclosures to be installed in the DPC the CCNOC series of the GESAB brand. They consist of side-opening doors for access to the central aisle, polycarbonate plate roof and vertical closing plates.

    Dimensions: 2300 x 2200 x 180 mm mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs. In this way, possible future adaptations of the furniture are guaranteed according to the evolution of the needs of the Control Room.

    Specifikim
    • TECHNICAL ASPECTS

      FRONTAL AND DOORS:

      The front access structure must be an assembly formed by a self-supporting steel structure, with lateral steel plate coverings that will provide the necessary space to hide the sliding doors and the mechanical system during their opening. Approximate dimensions (al x an x pr): 2300 x 2200 x 180 mm

      The front panel will not need to be fixed to the first racks, allowing them to be easily moved and removed from the enclosure.

      Doors must be constructed with aluminum frame and laminated glass interior. Standard Natural Anodized aluminum finish.

      The doors must have a synchronized mechanical opening mechanism with the leaves completely hidden in the front metal structure and with an automatic mechanical locking system allowing centralized access control for each corridor enclosure.

      The dimensions of the access structure msut be configurable for racks of any length, with no rack handling required for installation, only the fixing of the structure to the racks, so that the system can be perfectly hot deployed for data centers under load.

      CEILING:

      The interior ceiling of the aisles must be built by means of a 40x40mm telescopic steel structure on which a 40x40mm aluminum L will be fixed. The length of the ceiling must be in accordance with the number of racks and their requested width.

      The roof panels must be made of cellular polycarbonate, providing adequate insulation between the inside and outside of the enclosure. The perimeter profile must be made of aluminum, finished with flexible rubber that secures the sealing between joints to guarantee the necessary watertightness and insulation.

      Polycarbonate sheets must be integrated in 20mm thick profiles.

      El The ceiling must be translucent to allow light to enter the room and must be composed of modules of similar width to the racks so that it can be lifted.

      The enclosure must allow installation on any type of racks on the market, without the need for them to be homogeneous. It must be able to be implemented on hot racks without the need to cut off the power supply and guarantee its perfect adaptation and operation, thus achieving significant energy savings.

      HEIGHT ADJUSTMENT PLATES:

      Vertical locking plates shall be installed from the roof of the racks to the roof of the enclosure for those racks with a height different from 47 U. They must be adjustable by two sliding plates, to be able to adapt to the particular height of each rack. The width of the adjustable plates must correspond to the width of each rack according to the proposed layout.

      MATERIALS

      The metal components of the enclosure will be made of cold laminated steel sheet in accordance with standard UNE EN 10130: 1999, painted with high quality micro-textured epoxy powder paint according to UNE 48-098-90; UNE 48-031-80; UNE 48-026-80; UNE 48-024-80; UNE 48-032-80; UNE 48-183-84 48-024-80; UNE 48-032-80; UNE 48-183-84 and UNE 48-169-92 and subjected to demanding aesthetic finish durability tests according to ISO 7253 and DIN 50021 standards, carried out in laboratories accredited by ENAC.

      QUALITY AND GUARANTEE

      Both domestic design and manufacture must be guaranteed (EU). With leading suppliers in each sector to ensure the highest quality standards and an exhaustive internal control throughout the process from design to assembly.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company manufacturing the product must be certified by an ISO 9001, 14001 and 45001 accredited organization in order to guarantee the highest standards in quality, environmental management and health and safety.

      The warranty period of the products will be extended for a period of at least TEN YEARS against manufacturing defects, except for accessories, components and mechanical, electrical and electronic elements that the system or product incorporates, which warranty period will be of at least two years.

      SOFTWARE AND FORMATS

      The corridor enclosure must have 3D families in REVIT (.rfa) and 3D STUDIO MAX (.fbx and .max) formats, for its integration in the technical documentation of the project.

      SUSTAINABILITY AND ENVIRONMENTAL HEALTH

      The ability to repair and replace any part, as well as quality and durability are effective eco-design strategies. It must be ensured the use of materials with high recyclability and the fabrication of materials with a high percentage of already recycled matter.

      The repairability and replaceability of all components of the consoles must be guaranteed for the entire service life of the product.

      The manufacturer shall certify 80% recycled aluminum in all aluminum extrusions and castings and 70% in steel parts.

    Specifikime teknike
    • Referencë unikecorridor-to-wall
    • Familja e produkteveCORRIDOR ENCLOSURE
    • Grupi i produkteveCCNOC
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-03
    • Numri i botimit1
    • Gjatësia (mm)2300
    • Gjerësia (mm)2200
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorAlumin
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectElektronikë - IT Pajisje
    • IFC classificationElemente mobiluese