48 PTC range
GEWISS

48 PTC range

Flush-mounting junction and modular range boxes

The most complete system of flush-mounting modular boxes for junction and connection. Ideal for domotics and applications in the residential and commercial sectors, the system is made up of three product lines: 48 PT / PT DIN range - boxes for junction, connection and domotics with a mortar guard element (integrated DIN rail on the back-mounting box, from 6th size) - IP40, 48 CM range - high-capacity junction and connection boxes with protective shield - IP40, 48 PTC range - modular boxes for junction, command and distribution with mortar guard element - IP40/IP55. The range is completed with the BIG BOX boxes for domestic ranges: robust and with high capacity specific for domotics uses. Halogen-free materials. IMQ quality mark products.

Specifikime teknike
  • Referencë unike48_ptc
  • Familja e produkteveBuilding
  • Grupi i produkteveJunction boxes
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-04-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
Klasifikimi
  • Kategoria BIMobjectElektrike - Instalimet elektrike
  • Uniclass 2015 CodeSs_70
  • Uniclass 2015 PërshkrimElectrical systems
  • OmniClass Number23-35 00 00
  • OmniClass TitleElectrical and Lighting Specific Products and Equipment