ProPEX EP Male Threaded Adapters

ProPEX EP Male Threaded Adapters

The ProPEX® engineered polymer (EP) male threaded adapter combines durable polymer material with the reliable ASTM F1960 connection professionals have come to depend on for a solution that stands the test of time.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding applicationspecific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specifikim
  • • Product #: Q4625050 | Q4627575 | Q4621010

    • Connection Type: ProPEX x NPT

    • Primary Material: Engineered Polymer

Specifikime teknike
  • Referencë unikeProPEX-EP-Male-Threaded-Adapters
  • Familja e produkteveUponor ProPEX
  • Grupi i produkteveUnion
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-23
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
  • IFC classificationVendosja e tubit
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Rajoni i disponueshëm

North America
Shtetet e Bashkuara