EP Flow-Through Multi-Port Horizontal Tees

EP Flow-Through Multi-Port Horizontal Tees

Engineered polymer (EP) flow-through multi-port horizontal tees are used in hot and cold domestic potable water distribution systems. The tees feature 3⁄4" ProPEX® inlets with 1⁄2" ProPEX outlets.

Note: Temperature and pressure ratings stated are hydrostatic ratings. For domestic hot-water (DHW) and DHW recirculation installations, operating conditions should not exceed 140°F (60°C) at 80 psi (5.5 bar) in accordance with ASTM F2023. For additional information regarding application-specific temperature and pressure ratings, refer to the Uponor PEX Piping Systems Design and Installation Manual.

Specifikim
  • • Product #: Q2247577

    • Connection Type: ProPEX

    • Primary Material: Engineered Polymer

Specifikime teknike
  • Referencë unikeep-flow-through-multi-port-horizontal-tees
  • Familja e produkteveUponor ProPEX
  • Grupi i produkteveMulti Port
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-02
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Lloj lidhjeje
  • IFC classificationVendosja e tubit
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Rajoni i disponueshëm

North America
Shtetet e Bashkuara