JRG Coral Force

JRG Coral Force

The JRG Coral force limestone protection device for residential buildings is based on natural biomineralization, i.e., the controlled conversion of dissolved lime into smallest lime crystals. Lime in drinking water can be detrimental for pipes, fittings and water heaters. JRG Coral force has proven to be an effective natural limestone protection device that does not affect drinking water quality. Thanks to the catalyst granulate used, the biomineralization converts the dissolved calcium and carbonate ions into tiny lime crystals, which are simply flushed out of the system. 

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikim
  • Main Applications:

    • Single-family and multi-family homes

    Main Advantages:

    • No salt or other chemicals are added to the drinking water
    • The drinking water system is protected because the bound lime (biomineralization) is safely flushed out
    • Hygienic safety is provided through daily thermal disinfection
    • Evidence of effectiveness of 95 per cent according to the independent DVGW certification under the terms of worksheet W512 / 510
    • Low maintenance; catalyst granules need only be replaced at 5-year intervals
Specifikime teknike
  • Referencë unikeJRG-Coral-Force
  • Familja e produkteveBuilding Technology devices
  • Grupi i produkteveLimescale protection device
  • LlojiShowcase (model)
  • Data e botimit2020-07-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera