Silenta 3A EU

Silenta 3A EU

Silenta 3A is a sound-insulating 3-layered soil and waste water pipe system made of PP material which is specially formulated and reinforced for non-pressurized domestic drainage in accordance with system standards of EN 1451, DIN 4109 and DIN 4102. Silenta 3A has high performance in all places that require impact,  durability and sound absorbtion. The system diameters range from 40 mm to 200 mm. The system also includes bases and fittings with additional accessories.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

Specifikim
  • Main Applications:

    • All kinds of waste water drainage systems of office buildings, conference halls, schools, colleges, libraries, social centers, private course centers etc.
    • Hospitals, houses, dwellings, apartments, hotels etc.
    • Restaurants, industrial kitchens.
    • All underground drainage systems between the building and the main pipeline.
    • Sustainable / green buildings
    • Waste gas transfer in industrial areas
    • Industrial areas (short and long-term use)

    Main Advantages:

    • Excellent sound insulation
    • Easy installation
    • Resistant to domestic and industrial waste water
    • Resistant to high temperature applications
    • Great alternative to cast iron
    • Corrosion resistant
    • Long service life - even under harsh condition

Specifikime teknike
  • Referencë unikeSilenta-3A-EU
  • Familja e produkteveDrainage Building Technology
  • Grupi i produkteve3A
  • LlojiShowcase (model)
  • Data e botimit2020-06-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolypropylene
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit