Ginger 4682L Kubic Double Light Bathroom Fixture
Ginger

Ginger 4682L Kubic Double Light Bathroom Fixture

  • Kubic 2 Light Bathroom Fixture.
  • Kubic Double Light with Large 4.6in Rosette Back Plate.
  • Hand-blown satin etched cased opal.
  • Can be installed Horizontally or vertically.
  • Bulbs: 2 A19 100w Max.

As Featured on Amazon.com

Specifikim
  • Technical Details

    Part Number: 4682L/PC
    Item Weight: 2.3 pounds
    Product Dimensions: 3.5 x 19.1 x 4 inches
    Color: Chrome
    Style: Transitional
    Finish: Chrome
    Wattage: 200.00
    Item Package Quantity: 1
    Type of Bulb: Incandescent
    Included Components: Double-Light Bathroom Fixture

Specifikime teknike
  • Referencë unikeGinger-4682L-Kubic-Double-Light-Bathroom-Fixture
  • Familja e produkteveBathroom
  • Grupi i produkteveLighting
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-25
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
  • Emrin UNSPSCBathroom wall treatments
  • UNSPSC code521710
  • CSI MasterFormat 2014 Code10 28 16.13
  • CSI MasterFormat 2014 TitleResidential Bath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties