有巣氏整装卫浴系统_18系列
有巣氏整装卫浴系统_18系列
有巣氏整装卫浴系统_18系列
    GMT

    有巣氏整装卫浴系统_18系列

    SMC unit bathroom advantages

    1. Environmental protection SMC products are 100% green products, which are hygienic, non-toxic and odor-free, and have passed the certification of China's antibacterial label products. Energy saving SMC products have good thermal insulation performance, even if there is no heating equipment in the bathroom, there is no cold feeling of tiles.

    2.Low carbon In the entire process of raw materials, production, assembly and use of SMC products, carbon emissions are far lower than ceramic products. 

    3. Clean SMC products have high density, smooth surface, no micropores, easy to clean, no dirt, and effectively inhibit the proliferation of bacteria.

    4. Security SMC material has good insulation, flame retardant, high temperature resistance, non-conductive, safe and reliable use.

    Specifikim
    • 1. Green and environmental protection:No harmful gases such as formaldehyde, no radiation pollution from radioactive elements without ceramic tiles, no odor, ready to install

      2. Durable: Durable: SMC has an aging period of more than 30 years, which can ensure the service life of the overall bathroom for at least 20 years, which greatly exceeds the decoration cycle of ordinary households Rugged: After high temperature and high pressure, the molecular structure of SMC becomes extremely tight, the material has no micropores, and the pressure bearing capacity is strong Stability: SMC is acid and alkali resistant, high temperature resistant, no discoloration and deformation after 80 hours water bath test for 100 hours

      3. No dripping:The whole bathroom waterproof chassis is molded by one-time molding, with unique flanging and water locking technology, which will never leak, eradicating the disadvantages of traditional bathroom running, running, dripping, and leakage 

      4. Safe insulation: SMC material has good insulation, non-conductive, safe and reliable use

    Specifikime teknike
    • Referencë unike18-series-Unit-bath
    • Familja e produkteveBaths
    • Grupi i produkteveUnit bath
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-08-11
    • Numri i botimit1
    • Gjatësia (mm)2200
    • Gjerësia (mm)1800
    • Thellësia (mm)1900
    Të ngjashme
    • Materiali kryesorComposite
    • Materiali dytësorComposite
    • Projektuar nëKinë
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dush & Spas
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011609
    • Emri ETIMBath
    • Uniclass 2015 CodeSL_35_80_08
    • Uniclass 2015 PërshkrimBathrooms
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units