David design - Hammock lounge
David design - Hammock lounge

    David design - Hammock lounge

    HAMMOCK LOUNGE Hammock is an unique serie of furnitures with characteristic frames and vegetable tanned leather. Hammock Lounge, as all the seating Hammock furnitures, has the leather tense over a metal frame. A furniture that will become more and more beautiful along time. An upcoming classic? Hammock is also available as chair, pouf, stool, barstool, bench and table.
    Specifikim
    • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome. Height 750 mm Depth 750 mm Width 570 mm Seat height 400 mm Weight 8 kg Volume 0,4 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom Höjd 750 mm Djup 750 mm Bredd 570 mm Sitthöjd 400 mm Vikt 8 kg Volym 0,4 kbm
    Specifikime teknike
    • Referencë unikeHammock-lounge
    • Familja e produkteveFurniture
    • Grupi i produkteveHammock
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-28
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment