BASICLINE 433-10
BASICLINE 433-10
BASICLINE 433-10
BASICLINE 433-10
    Granberg

    BASICLINE 433-10

    Basicline 433 is a washbasin lift with motorised height adjustment. Mirror and spotlight fitting moves with the basin. The lift comes comes complete with a basin.

    Functions and Advantages
    • Leg room under the washbasin: 706mm
    • Distance from front edge to tap lever: 330mm
    • Wheelchair accessible washbasin with thick edges and rounded corners
    • Total depth: 70.6cm
    • Width: 62cm
    • Integrated safety switch
    • Mirror and lighting move in tandem with the basin
    • Free space below the unit for plumbing connections
    • Easy-to-use controller
    Standard equipment

    - Basin
    - Mixer tap (425-105)
    - Mirror and lighting
    - Flexible drain hose with water trap
    - Flexible water hoses
    - Hand controller with coiled cord
    - Safety switch

    Specifikim
    • Leg room beneath the basin
      706mm

      Distance from front edge to mixer tap lever
      330mm

      Total depth
      706mm

      Washbasin
      Porcelain basin 600x550mm, incl. overflow and plug

      Max load basin
      50kg

      Operation
      Wired hand controller, IP65 rated, with support hook

      Type of lift

      Electric steplessly height-adjustable washbasin module with mirror and lighting

      Width
      620mm

      Installation
      Wall-mounted

      Height adjustment
      250mm

      Speed level
      18mm/s

      Lifting force
      100kg

      Electrical connection
      Plug to 230 V, max 1.5A

      Lightning
      Lighting: Aluminium/plastic, Colour: Chrome
      LED lighting12V /6-8W, 4000K (connected to an external switch)
      Transformer: Primary (in) 220-240 V, Secondary (out) 12V

      IP-class
      IPX4

      Safety
      Safety switch stops the descent of the basin if it comes into contact with an obstruction

      Material
      Back panel: white melamine coated particleboard W899 with 2mm ABS edging
      Mounting plate: Powder coated alu-zinc coated steel, white RAL 9010
      Mirror: 1000x600x4mm silver-coated float glass with polished edges
      Safety switches and other metal parts:
      Powder-coated steel sheet

      Plumbing connections
      Flexible water hoses and drain hose with water trap

      CE

    Specifikime teknike
    • Referencë unikek131
    • Familja e produkteveBasicline & Designline
    • Grupi i produkteveElectric height adjustable washbasin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-04-13
    • Numri i botimit1
    • Gjerësia (mm)620
    • Thellësia (mm)706
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorPorcelani
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 PërshkrimWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 45 26
    • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Oceania North America Asia
    Andorrë
    Australi
    Grenlandë
    Arabia Saudite
    Austri
    Zelanda e Re
    Kanadë
    Indonezi
    Belgjikë
    Shtetet e Bashkuara
    Japoni
    Bosnjë dhe Hercegovinë
    Kinë
    Bulgari
    Korea e jugut
    Danimarkë
    Korea e Veriut
    Estoni
    Malazi
    Finlandë
    Tajlandë
    Francë
    Tajvan
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Zvicër