Changing table 333 - Ladder left, 80x80 cm
Changing table 333 - Ladder left, 80x80 cm
    Granberg

    Changing table 333 - Ladder left, 80x80 cm

    Functions and Advantages
    • Moulded nursing table 80 cm with mattress
    • Electrically height adjustable 72 - 112 cm above floor
    • Free-standing with adjustable feet
    • Easy-to-use programmable table control
    Standard equipment

    - Mattress
    - 2 x storage baskets
    - Extendable ladder
    - Programmable table control

    Specifikim
    • Border height
      50 mm

      Width
      800 mm

      Depth
      800 mm

      Installation
      Freestanding

      Height adjustment

      720 - 1120 mm



      Speed level
      30 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 173 VA (110 V available)

      IP-class
      IP20

      Safety


      Material

      Motor unit: Anodised aluminium
      Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1



      Warranty
      2 year

      CE
    Specifikime teknike
    • Referencë unikek158
    • Familja e produkteveChanging tables
    • Grupi i produkteveDaycare changing tables
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-11-13
    • Numri i botimit1
    • Gjerësia (mm)800
    • Thellësia (mm)800
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPlastik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMobilje - Të tjera
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Irlandë
    Islandë
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    San-Marino
    Spanjë
    Zvicër