CARE 345 - 4 Folding gates, 140/180x70 cm
Granberg

CARE 345 - 4 Folding gates, 140/180x70 cm

Model 345 is an adjustable nursing table with a stable design. The surface of the nursing table is a waterproof laminate with a ABS-plastic edge. There is free space under the nursing table for patient lift.

Functions and Advantages
  • Stable construction
  • Free space for person lifts beneath the nursing bench
  • Nursing bench in laminate with mattress
  • Electrically height adjustable 57 - 97 cm above floor
  • Freestanding with lockable castors
  • Easy-to-use hand control with flexible cable
  • 4 x Folding gates
  • Electronic components approved according to EN 60601-1 for medical electrical equipment
  • Metal parts, powder coated stainless steel
  • IPX6
Standard equipment

- Mattress
- Hand control with flexible cable
- 4 x Folding gates with locking function
- Battery operation

Specifikim
  • Border height
    200 mm

    Width
    1400 / 1800 mm

    Depth
    700 mm

    Installation
    Freestanding

    Operation
    Corded hand control

    Height adjustment

    570 - 970 mm



    Speed level
    18 mm / sec.

    Max. user weight
    200 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IPX6

    Material

    Nursing table panel: 12 mm white compact laminate with black core
    Sheet-metal parts: Powder coated stainless plate - Grey
    Electronics: Components approved according to EN 60601-1 for medical electrical equipment
    Mattress: (WxDxH) 1400/1800x700x30 mm. All-welded with sealed surface
    Battery box: Continuous connection to power supply is not needed with battery operation. The battery box is installed between control box and power point.
    Capacity: 1.3 Ah 24V
    Size: (WxDxH) 106x138x68 mm



    Warranty
    2 year

    CE
Specifikime teknike
  • Referencë unikek246
  • Familja e produkteveChanging tables
  • Grupi i produkteveShower and changing tables
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-11-13
  • Numri i botimit1
  • Thellësia (mm)700
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorLaminat
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMjekësi - Të gjitha
  • IFC classificationElemente mobiluese
  • Emrin UNSPSCFurniture and Furnishings
  • UNSPSC code56
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Rajoni i disponueshëm

Europe