DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
DIAGO 504, 120-180 cm
    Granberg

    DIAGO 504, 120-180 cm

    Wallcabinet lift type Granberg Diago 504 complete set.

    Functions and Advantages
    • Lowers one or more cabinets diagonally downwards and forwards to the front of the worktop
    • Takes up no space in the cabinet (mounted behind the cabinet)
    • Easy to reach the contents since the cabinet comes forward when lowered
    • Adjustable depth in all four corners provides the possibility to compensate for inclining wall
    • Safety plate stops the lowering if it comes in contact with any object on the underlying work surface. Mounted under the cabinets
    • Fits cabinets with height 70-110 cm
    • Maximum cabinet width 180 cm
    Useful information
    • Steplessly adjustable 435 mm downwards, 227 mm outwards
    • Fits cabinets with height 700-1100 mm
    • Fits cabinets with depth 260-400 mm
    • When the lift is in the raised position, the cabinet protrudes 110 mm further. To conceal that, adjoining cabinets must be positioned so they protrude the same distance.
    • There must be a gap for movement of 5-8 mm to the next cabinet/wall
    Standard equipment

    - Control button
    - Safety switch in the form of safety plates that are screwed onto the underside of the cabinet

    Specifikim
    • Width, frame
      1150 mm (cabinet width 1200-1800 mm)

      Type of lift
      Diagonal lifting system for wall cabinets

      Height adjustment

      Motorised, steplessly adjustable 435 mm downwards, 227 mm outwards



      Speed level
      17 mm / sec.

      Operation
      Wired button or radio control

      Safety

      Safety plate mounted under the cabinet If anything touches the plate, the lift stops



      Electrical connection
      Plug to 230 V, max 1.5A

      Lifting force
      150 kg

      IP-class
      IPX4

      Height, frame
      720 mm

      Space to wall / adjoining cabinet
      5 mm

      Extension from wall
      110 mm

      Fits cabinet height

      700 - 1100 mm



      Fits cabinet depth
      260 - 400 mm

      Material

      Powder-lacquered steel frame (Alu-grey RAL 9006), white-painted safety plates in 12 mm MDF, depth 350 mm



    Specifikime teknike
    • Referencë unikek40
    • Familja e produkteveHeight adjustable kitchen systems
    • Grupi i produkteveHeight adjustable frames for wall cabinets
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorMelamine
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Të tjera
    • IFC classificationObjekt

    Rajoni i disponueshëm

    Europe Oceania North America Asia
    Andorrë
    Australi
    Grenlandë
    Arabia Saudite
    Austri
    Zelanda e Re
    Kanadë
    Indonezi
    Belgjikë
    Shtetet e Bashkuara
    Japoni
    Bosnjë dhe Hercegovinë
    Kinë
    Bulgari
    Korea e jugut
    Danimarkë
    Korea e Veriut
    Estoni
    Malazi
    Finlandë
    Tajlandë
    Francë
    Tajvan
    Gjermani
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Zvicër