BASELIFT MODULE 6300HA, 199-239 cm
Granberg

BASELIFT MODULE 6300HA, 199-239 cm

BASELIFT 6300 / 6310 is a worktop lift with great flexibility to be adapted for different needs.

The lift can be used separately or together with Granberg's wall cabinet lift to totally adapt the kitchen. Space is left open below the work surface for knees and legs. Installations below the work surface, (motors, water, drainage), can be concealed by telescopic cover plates that give the kitchen an attractive appearance.

The motors are continuously adjustable and move the work surface quickly and silently to the required height. The lift is equipped with a reliable safety system that guarantees safe operation with no risk of crushing.

The equipment in the work surface is selected according to the function desired. Sink unit, hob, drawers, chopping boards and other accessories can be integrated in the work surface.

Functions and Advantages
  • Can be equipped with drawers, hob and sink
  • 30 cm height adjustment
  • Adjustable depth, 56 – 59 cm from wall
  • Frame in aluminium. Prepared from factory. Movable (sideward) and angle adjustable consoles.
  • Electronic and motor system Plug and Play
  • Safety strip covers the front edge under the worktop. (Installed from factory)
  • Brackets and screws for installation countertop are included in the delivery
Useful information
  • The countertops depth must be 15 mm shallower than adjoining countertops (to provide a gap for tiles and movement)
  • Width of the countertop = width of the lift
  • Sink bowls with a maximum height of 120 mm can be integrated
  • Electronics and motor system Plug and Play
  • Width of front = width of lift -4 mm
  • Height of front: 103 mm, fittings enclosed
  • Cover panels can hide installations under the worktop 2 pcs width = width of lift -10 mm, height 438 mm, thickness 12-20 mm
Standard equipment
  • Factory-mounted aluminium system with movable and tiltable brackets
  • Wall-mounted motors
  • Safety switch
  • Front (White ALU RAL 9003)
  • Control Button, Mini
Specifikim
  • Installation
    Wall

    Front height
    103 mm

    Height adjustment

    Motorised, steplessly adjustable 300 mm (700-1000 mm excl. top board)



    Speed level
    30 mm/sec.

    Operation
    Recessed mounted button or radio control

    Safety

    The safety strip is placed under the front edge of the worktop.
    If anything touches the safety strip, the lifting unit stops



    Electrical connection
    Plug for 230 V, max 5.0A

    Plumbing connections
    Connection is made with flexible hoses

    Lifting force
    100kg

    IP-class
    IP 20

    Frame depth
    560-590 mm from wall

    Dimensions cover plates

    2 pcs, width = width of the lift -10 mm, height 438 mm,
    thickness 12-20 mm



    Width worktop
    Width = width of the lift

    Depth worktop
    565-630 mm (15 mm shallower than worktops on fixed cabinets)

    Space to wall / adjoining cabinet
    5 mm

    Space to wall (for tiles)
    15 mm

    Tiling
    From 700 mm above floor (alternatively all the way down to the floor)

    Delivery modules

    Ready-mounted worktop incl. safety switch, motors



    Fittings supplied
    Bracket for fronts

    Material

    Aluminium frame



Specifikime teknike
  • Referencë unikek517
  • Familja e produkteveHeight adjustable kitchen systems
  • Grupi i produkteveHeight Adjustable Modular Worktops
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-02-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectKuzhina - Të tjera
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe Oceania North America Asia
Andorrë
Australi
Grenlandë
Arabia Saudite
Austri
Zelanda e Re
Kanadë
Indonezi
Belgjikë
Shtetet e Bashkuara
Japoni
Bosnjë dhe Hercegovinë
Kinë
Bulgari
Korea e jugut
Danimarkë
Korea e Veriut
Estoni
Malazi
Finlandë
Tajlandë
Francë
Tajvan
Gjermani
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Sllovaki
Sllovenia
Spanjë
Suedi
Zvicër