Indoor hydrant 33: HWG-33-K-20/30 MODULAR + G-SLIM
Indoor hydrant 33: HWG-33-K-20/30 MODULAR + G-SLIM
Indoor hydrant 33: HWG-33-K-20/30 MODULAR + G-SLIM
Indoor hydrant 33: HWG-33-K-20/30 MODULAR + G-SLIM
    Gras

    Indoor hydrant 33: HWG-33-K-20/30 MODULAR + G-SLIM

    Hydrant depth is only 250mm
    Surface-mounted N and recess-mounted W (frame – optional elements are required)
    Combi Module Model – a surface-mounted hydrant, extended with a 6kg powder extinguisher cabinet, adapted to self-extension with concealing elements for embedded installation.
    Internal hydrant for semi rigid fire hose DN33

    Specifikime teknike
    • Referencë unikehwg_33_k_20_30
    • Familja e produkteveModular hydrants
    • Grupi i produkteveModular hydrants
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-18
    • Numri i botimit1
    • Gjatësia (mm)780
    • Gjerësia (mm)1010
    • Thellësia (mm)250
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    • Weight Net (kg)72
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Mbrojtje
    • IFC classificationBllok
    • Emrin UNSPSCHydrants
    • UNSPSC code40141726
    • Uniclass 2015 CodeSs_55_30_96_30
    • Uniclass 2015 PërshkrimFire hydrant systems
    • CSI MasterFormat 2014 Code40 05 81.13
    • CSI MasterFormat 2014 TitleFire Hydrants
    • OmniClass Number23-29 25 13
    • OmniClass TitleFire Hydrants

    Rajoni i disponueshëm

    North America Asia Oceania