Outdoor hydrant 33: HWG-33W-20/30 HS
Outdoor hydrant 33: HWG-33W-20/30 HS
Outdoor hydrant 33: HWG-33W-20/30 HS
Outdoor hydrant 33: HWG-33W-20/30 HS
    Gras

    Outdoor hydrant 33: HWG-33W-20/30 HS

    Hydrant is resistant to direct effect of outdoor conditions according to EN 13724
    Hydrant adapted to operation at low temperatures below -25 C
    Universal model – supply can be connected from the right or left
    recess-mounted (embedded) W
    Internal hydrant for semi rigid fire hose DN33

    Specifikime teknike
    • Referencë unikehwg_33w_20_30_hs
    • Familja e produkteveModular hydrants
    • Grupi i produkteveHeated hydrants
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-18
    • Numri i botimit1
    • Gjatësia (mm)795
    • Gjerësia (mm)795
    • Thellësia (mm)290
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    • Weight Net (kg)65
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Mbrojtje
    • IFC classificationBllok
    • Emrin UNSPSCHydrants
    • UNSPSC code40141726
    • Uniclass 2015 CodeSs_55_30_96_30
    • Uniclass 2015 PërshkrimFire hydrant systems
    • CSI MasterFormat 2014 Code40 05 81.13
    • CSI MasterFormat 2014 TitleFire Hydrants
    • OmniClass Number23-29 25 13
    • OmniClass TitleFire Hydrants

    Rajoni i disponueshëm

    North America Asia Oceania