Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets
Green wall with buckets

    Green wall with buckets

    2.8 nga 5 yje2.8(5 vlerësime)

    Green wall with buckets Ø 14

    Set consisting of a water reserve receptacle and two Ø 14 planting pots.

    ASSETS :

    - Immediate plant cover - Independent, interchangeables buckets - Use in facade or freestanding structure - Cell concept studied for optimal water recovery and maximum reduction of evaporation                                                                          - Fully recyclable material, shockproof and resistant to UV rays and strong temperature variations                                                                                             - Durability over time : 10 years                                                                              - Indoor and outdoor use                                                                                         - Central water reserve                                                                                           - Lightweight, very easy to use

    Specifikim
    • CHARACTERISTICS :

      Set consisting of a water reserve receptacle and two Ø 14 planting pots in rotomolded PE.

      • Dimensions : 299(length)*90(widht)*186(height) mm
      • Substrate volume : 1L/ bucket
      • Volume of water reserve : 0.55L

      OPTIONS :

      • Watering kit with water recovery tank: possibility installation of an integrated sprinkler system for minimal maintenance. The overflow of the water reserve flows into the bottom receptacle and so on. You can water very easily in manual or automatic because the water management is managed by the water reserve. Overflow recovery in water recovery tank
      • Finishing cheeks: galvanized sheet 0.75mm thick
    Specifikime teknike
    • Referencë unikegreen-wall-with-buckets
    • Familja e produkteveGreen Wall
    • Grupi i produkteveGreen Wall
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-23
    • Numri i botimit1
    • Gjatësia (mm)186
    • Gjerësia (mm)299
    • Thellësia (mm)90
    Të ngjashme
    • Materiali kryesorPolyethylene
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationElemente mobiluese
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 PërshkrimWalls
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 37 00
    • OmniClass TitleFurnishings, Ornaments, and Decoration
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Rajoni i disponueshëm

    Europe Asia