Console Fancoil

Console Fancoil

With a new, modern design, it will fit perfectly into the modern building. In heating or cooling use, without inertia, the fan coil can cool a room very quickly. 

Small in size, it will take up little space, it can be attached to the wall or placed on the floor. In terms of comfort, silence and excellent distribution of air flow are there.

Specifikime teknike
  • Referencë unikeconsole-fancoil
  • Familja e produkteveIndustrial
  • Grupi i produkteveATW - Indoor units
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-12-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 17 13 15
  • OmniClass TitleUnitary Air Conditioning Equipment