BLUE ROMA
BLUE ROMA
BLUE ROMA
    Grespania

    BLUE ROMA

    Porcelain tile, marble inspiration, four sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    The Blue Roma porcelain series is inspired by a natural stone quarried in Turkey. It is known for its distinctive blue-grey colour interlaced with copper-toned veins. Also, thanks to the application of “CarvedTechnology” a supremely natural realistic look is achieved through the synchronized bas-relief effect indenting the veins.

    Blue Roma is available in 120x120, 60x120, 60x60 and 30x60 cm formats for the conventional thickness of 10 mm, and is completed with the ultrathin, large format Coverlam version and Coverlam Top for kitchen countertops and furniture. Thanks to this variety of formats and thicknesses, Blue Roma is a hugely versatile collection, which makes it an excellent option for use on countertops, floors, walls and other décor projects.

    Specifikim
    • Formats: 120x120, 60x120, 60x60, 30x60 cm

      Finish: natural

      Suitable for indoor floors and walls

    Specifikime teknike
    • Referencë unikeblue-roma
    • Familja e produkteveTiles
    • Grupi i produktevePorcelain tiles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-04-04
    • Numri i botimit1
    • Gjatësia (mm)1200
    • Gjerësia (mm)1200
    • Thellësia (mm)10
    Të ngjashme
    • Materiali kryesorPorcelani
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Pllaka
    • IFC classificationDuke mbuluar