IT 1 Leaf Door with Interior Opening
SOSOARES

IT 1 Leaf Door with Interior Opening

Reflection of improving to the opening systems arises the IT system with an intermediate section of 56mm. Based on the assumption of improved thermal and acoustic performances while maintaining the competitive factor, this system was developed with the aim to offer an excellent solution to works of current range, ensuring excellent quality/price ratio.
Specifikim
  • Reflection of improving to the opening systems arises the IT system with an intermediate section of 56mm. Based on the assumption of improved thermal and acoustic performances while maintaining the competitive factor, this system was developed with the aim to offer an excellent solution to works of current range, ensuring excellent quality/price ratio.
Specifikime teknike
  • Referencë unikeGSS_IT_1_LEAF_DOOR_WITH_INTERIOR_OPENING
  • Familja e produkteveIT
  • Grupi i produkteveDoors Aluminium
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-08-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
Klasifikimi
  • Kategoria BIMobjectDyert - Me xham
  • IFC classificationDerë
  • Kodi ETIMEC003534
  • Emri ETIMExterior door (complete with frame)
  • Emrin UNSPSCGlass doors
  • UNSPSC code30171501
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 13 16
  • CSI MasterFormat 2014 TitleAluminum Doors
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors