LT55 CORNER PROFILE
LT55 CORNER PROFILE
    SOSOARES

    LT55 CORNER PROFILE

    The LT isothermic system has been designed to provide great The LT isothermic system has been designed to provide great comfort. The combination of this system with selective triple panes offers high thermal and/or acoustic break.comfort. The combination of this system with selective triple panes offers high thermal and/or acoustic break.
    Specifikim
    • The LT isothermic system has been designed to provide great The LT isothermic system has been designed to provide great comfort. The combination of this system with selective triple panes offers high thermal and/or acoustic break.comfort. The combination of this system with selective triple panes offers high thermal and/or acoustic break.
    Specifikime teknike
    • Referencë unikeGSS_LT55_CORNER_PROFILE
    • Familja e produkteveLT
    • Grupi i produkteveWindows Aluminium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-01-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectDritare - Single Hung Windows
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows