OS DOUBLE U SHAPED CORNER WINDOW WITH 15 SLIDING SASH AND CONCEALED SILL WITH SO84 DRAINAGE
SOSOARES

OS DOUBLE U SHAPED CORNER WINDOW WITH 15 SLIDING SASH AND CONCEALED SILL WITH SO84 DRAINAGE

Minimalist sliding system with themal break
Specifikim
  • The OS-D+[32mm] minimalist sliding system rose as an answer to new architectural trends intending to combine the maximum transparency with the minimum structural view.
Specifikime teknike
  • Referencë unikegss_os_u_shaped_corner_15_leaves_concealed_sill_so_84_drainage
  • Familja e produkteveOS
  • Grupi i produkteveWindows Aluminium
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëPortugali
  • Prodhuar nëPortugali
Klasifikimi
  • Kategoria BIMobjectDritare - Hapje kursor
  • IFC classificationDritare
  • Kodi ETIMEC003536
  • Emri ETIMWindow (complete with frame)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 13 21
  • OmniClass TitleMetal Awning Windows