ST STRAIGHT WINDOW WITH 6 FIXED GLASSES
ST STRAIGHT WINDOW WITH 6 FIXED GLASSES
    SOSOARES

    ST STRAIGHT WINDOW WITH 6 FIXED GLASSES

    71mm opening system with thermal break
    Specifikim
    • The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    Specifikime teknike
    • Referencë unikegss_st_straight_6_fixed_windows
    • Familja e produkteveST
    • Grupi i produkteveWindows Aluminium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-27
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 13 21
    • OmniClass TitleMetal Awning Windows