ST STRAIGHT FIXED WINDOW ST51
ST STRAIGHT FIXED WINDOW ST51
    SOSOARES

    ST STRAIGHT FIXED WINDOW ST51

    The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    Specifikim
    • The ST system was designed to meet the needs of great comfort. The combination of this system of profiles thermally enhanced with selective double or triple glazing provides high performance of thermal and/or acoustic insulation, thereby responding to the increasing demands of sustainable construction.
    Specifikime teknike
    • Referencë unikeGSS_ST_STRAIGHT_FIXED_WINDOW_ST51
    • Familja e produkteveST
    • Grupi i produkteveWindows Aluminium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-01-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectDritare - Korniza fikse
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows