Termoarcilla® Thermal Insulating Clay Block, 29 cm

Termoarcilla® Thermal Insulating Clay Block, 29 cm

Lightweight clay block, 29mm thick Thermoarcilla® PROCERAN, thicker solution in single-leaf walls within the system. Its manufacture contributes to the building in an important improvement in the thermal and acoustic insulation, stability of the enclosures and a great comfort in general. Its use as a load-bearing wall is undoubtedly a very demanding choice given its mechanical capacity and high performance in the execution, as well as its use in enclosures of great technical exigency.
Specifikime teknike
  • Referencë uniketermoarcilla-29
  • Familja e produkteveWalls
  • Grupi i produkteveTermoarcilla
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-09-11
  • Numri i botimit1
  • Gjatësia (mm)190
  • Gjerësia (mm)288
  • Thellësia (mm)300
Të ngjashme
  • Materiali kryesorQeramike
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
  • Weight Net (kg)11.5
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
  • IFC classificationMur
  • Emrin UNSPSCCeramic blocks
  • UNSPSC code30131504
  • Uniclass 2015 CodePr_20_93_52_14
  • Uniclass 2015 PërshkrimClay blocks
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls