TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills
TERMOSOGLIA The solution for thermal bridging of windowsills

    TERMOSOGLIA The solution for thermal bridging of windowsills

    The TERMOSOGLIA system has been designed and manufactured to cover (or replace) existing window sills in order to completely avoid the thermal bridge (and consequently zero heat loss) typical of stone materials, generally used at the base of windows.

    TERMOSOGLIA is characterised by a minimum thickness starting at only 8 mm. It is completely waterproof thanks to its fibreglass support (composed of thixotropic polyester resins, mineral fillers, and Mat 450 g/m2 fibreglass) coupled with a closed-cell polyurethane foam membrane and externally coated with an isoneopentyl GelCoat (0.1 to 2 mm thick).

    The marine-derived GelCoat makes TERMOSOGLIA extremely durable over time: it resists weathering, sunlight and temperature changes.

    TERMOSOGLIA is covered by an Italian patent for industrial invention as a "Multilayer thermal insulation artefact and the procedure for obtaining said artefact".

    For a higher degree of thermal insulation of windows, it is possible to combine the TERMOIMBOTTE sill, the innovative solution specifically designed to thermally insulate the internal reveal, without reducing the window opening.

    Specifikim
    • Thermal and acoustic values:

      Density: standards UNI EN ISO 845 U.M. Kg.mc nominal value 45-55 tolerance +/-4

      Thickness: 10/20/30 mm

      Thermal conductivity coefficient: 0.022 W/mk (value of polyurethane insulation used)

      for thermal values of the product, please download the data sheet.

      Noise attenuation: ∆Lw = 26 Db

      Thermal resistance of 0.61

    Specifikime teknike
    • Referencë uniketermosoglia
    • Familja e produkteveVetroresina
    • Grupi i produkteveTermosoglia
    • LlojiMaterial për ndërtim
    • Data e botimit2024-09-17
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Izolim
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit